??
CAD model selection
5BH1MSA88-06G05TU-00
HELP_VARIABLE
CNSORDERNO
Order Information
5BH1MSA88-06G05TU-00
CONTACTS
No. of contacts
MATERIAL
Material
PEG
Peg
5:W/O peg
CAP
Cap
ROHS
RoHS
U:RoHS
WEB
WEB
PITCH
2.54 mm
PLASTICWIDTH
Plastic Width
8.70 mm
PLASTICHEIGHT
Plastic Height
8.80 mm
SQPIN
SQ PIN
0.64 mm
TEXT
1.000
Preview - Generation
Preview
3D
2D

Embedded user actions