??
CAD model selection
5BH2MSA56-06G05TU-00
HELP_VARIABLE
CNSORDERNO
Order Information
5BH2MSA56-06G05TU-00
CONTACTS
No. of contacts
MATERIAL
Material
PEG
Peg
5:W/O peg
CAP
Cap
ROHS
RoHS
U:RoHS
PACKAGE
Package
mm
WEB
WEB
PITCH
2.00 mm
PLASTICWIDTH
Plastic Width
5.50 mm
PLASTICHEIGHT
Plastic Height
5.60 mm
SQPIN
SQ PIN
0.50 mm
TEXT
1.000
Preview - Generation
Preview
3D
2D

Embedded user actions