CAD model selection
5BH4MSB57-10G05TU-00
CNSORDERNO
Order Information
5BH4MSB57-10G05TU-00
CONTACTS
No. of contacts
10
14
16
20
24
30
40
50
56
MATERIAL
Material
G0:Gold Flash
GA:5u"
GB:10"
GC:20u"
GD:30u"
S0:Selective
SA:5u"
SB:10"
SC:20u"
SD:30u"
T0:Tin Plated
TE:Thin 200U"
PEG
Peg
5:W/O peg
CAP
Cap
T:Tube, W/O Cap
C:Tube, With Cap
H:Tape&Reel, W/O Cap
R:Tape&Reel, With Cap
PACKAGE1
PACKAGE
0:Other Package
L:Tape & Reel :Notch on Left Side
ROHS
RoHS
U:RoHS
WEB
WEB
PITCH
1.27 mm
PLASTICWIDTH
Plastic Width
8.00 mm
PLASTICHEIGHT
Plastic Height
5.70 mm
SQPIN
SQ PIN
0.5 mm
TEXT
1.000
Preview - Generation
Preview
3D
2D

Embedded user actions