??
CAD model selection
5EH2ESANN-10G03TU-00 10
HELP_VARIABLE
CNSORDERNO
Order Information
5EH2ESANN-10G03TU-00
CONTACTS
No. of contacts
MATERIAL
Material
PEG
Peg
CAP
Cap
ROHS
RoHS
U:RoHS
WEB
WEB
PITCH
2.00 mm
PLASTICWIDTH
Plastic Width
6.10 mm
L1
PLASTICHEIGHT
Plastic Height
8.10 mm
SQPIN
SQ PIN
0.5 mm
TEXT
1.000
Preview - Generation
Preview
3D
2D

Embedded user actions