CAD model selection
5EH2SDENN-06G03TU-00
CNSORDERNO
Order Information
5EH2SDENN-06G03TU-00
CONTACTS
No. of contacts
6
8
10
14
16
20
24
26
30
34
40
44
50
60
64
MATERIAL
Material
G0:Gold Flash
GA:5u"
GB:10"
GC:20u"
GD:30u"
S0:Selective
SA:5u"
SB:10"
SC:20u"
SD:30u"
T0:Tin Plated
TE:Thin 200U"
PEG
Peg
3:W/O peg & short ejector
CAP
Cap
T:Tube, W/O Cap
H:Tape&Reel, W/O Cap
A:Tray, W/O Cap
ROHS
RoHS
U:RoHS
WEB
WEB
PITCH
2.00 mm
PLASTICWIDTH
Plastic Width
6.50 mm
PLASTICHEIGHT
Plastic Height
7.24 mm
SQPIN
SQ PIN
0.50 mm
TEXT
1.000
Preview - Generation
Preview
3D
2D

Embedded user actions