CAD model selection
5PS1EAA85-105G05TU-110023-00
CNSORDERNO
PART No.
5PS1EAA85-105G05TU-110023-00
ROW
1:Single Row
CONTACTS
No. of contacts
PLATINGMATERIAL
Plating material
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PINNUMBER
110023
110074
110122
135049
135097
160023
160071
185046
PACKAGINGCODE
packaging code
T:Tube, W/O Cap
H:Tape & Reel,W/O Cap
PLASTICMATERIAL
Plastic material
U:RoHS
L:RoHS+PBT
PITCH
Pitch
2.54 mm
PLASTICHEIGHT
Plastic Height
8.50 mm
PLASTICHEIGHT2
PIN Plastic Height
2.54 mm
PLASTICWIDTH
Plastic Width
2.50 mm
SQPIN
0.8
Preview - Generation
Preview
3D
2D

Embedded user actions