CAD model selection
5PS1MHA32-105G0NNNTU-00
CNSORDERNO
PART No.
5PS1MHA32-105G0NNNTU-00
ROW
1:Single Row
CONTACTS
No. of contacts
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
PLATINGMATERIAL
Plating material
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PEG
Peg
N:W/O Peg
BUMP
Bump
N:W/O Bump
TYPE
type
Non Type
PACKAGINGCODE
packaging code
T:Tube, W/O Cap
H:Tape & Reel,W/O Cap
PLASTICMATERIAL
Plastic material
U:RoHS
PITCH
Pitch
2.54 mm
PLASTICHEIGHT
Plastic Height
3.20 mm
PLASTICWIDTH
Plastic Width
8.10 mm
SQPIN
0.8
Preview - Generation
Preview
3D
2D

Embedded user actions