CAD model selection
5PS8MSB89-105T0NNNTU-00
CNSORDERNO
PART No.
5PS8MSB89-105T0NNNTU-00
ROW
1:Single Row
CONTACTS
No. of contacts
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
PLATINGMATERIAL
Plating material
T0:Tin Plated
PEG
Peg
N:W/O Peg
BUMP
Bump
N:W/O Bump
TYPE
type
Non Type
PACKAGINGCODE
packaging code
T:Tube, W/O Cap
C:Tube With cap
R:T/R With cap
PLASTICMATERIAL
Plastic material
U:RoHS
PITCH
Pitch
5.08 mm
PLASTICHEIGHT
Plastic Height
8.90 mm
PLASTICWIDTH
Plastic Width
5.00 mm
SQPIN
1.5
Preview - Generation
Preview
3D
2D

Embedded user actions