??
CAD model selection
5PS9SDA89-105G0NNNTU-00
HELP_VARIABLE
CNSORDERNO
PART No.
5PS9SDA89-105G0NNNTU-00
ROW
1:Single Row
CONTACTS
No. of contacts
PLATINGMATERIAL
Plating material
PEG
Peg
BUMP
Bump
TYPE
type
PACKAGINGCODE
packaging code
PLASTICMATERIAL
Plastic material
PITCH
Pitch
3.96 mm
PLASTICHEIGHT
Plastic Height
8.90 mm
PLASTICWIDTH
Plastic Width
5.00 mm
SQPIN
1.5
Preview - Generation
Preview
3D
2D

Embedded user actions