??
CAD model selection
5PH1FSA25-205G0NNXL-083046000-00
HELP_VARIABLE
CNSORDERNO
Part No.
5PH1FSA25-205G0NNXL-083046000-00
ROW
Row
2
PIN
No. of Contacts
PLATINGMATERIAL
Plating
PEG
Peg
TYPE
Type
PACKAGING
Packaging
PLASTICMATERIAL
Plastic Material
A
DIM.A
mm
B
DIM.B
4.6 mm
PITCH
pitch
2.54 mm
SQPIN
SQ PIN
0.64 mm
PLASTICWIDTH
Plastic Width
5.00 mm
PLASTICHEIGHT
Plastic Height
2.50 mm
Preview - Generation
Preview
3D
2D

Embedded user actions