CAD model selection
5PH1RUA25-205G0NNXU-039030030-00
CNSORDERNO
Part No.
5PH1RUA25-205G0NNXU-039030030-00
ROW
Row
2
PIN
No. of Contacts
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
PLATINGMATERIAL
Plating
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PEG
Peg
N:W/O Peg
TYPE
Type
N:Non Type
PACKAGING
Packaging
X:Box
B:Bag
T:Tube W/O Cap
PLASTICMATERIAL
Plastic Material
U:RoHS+Hi-Temp.
L:RoHS+P.B.T
A
DIM.A
mm
B
DIM.B
mm
C
DIM.C
mm
PITCH
pitch
2.54 mm
SQPIN
SQ PIN
0.64 mm
PLASTICWIDTH
Plastic Width
5.08 mm
PLASTICHEIGHT
Plastic Height
2.54 mm
Preview - Generation

Embedded user actions