CAD model selection
5PH2DMA15-105G0NATU-060068058-00 6.8
CNSORDERNO
Part No.
5PH2DMA15-105G0NATU-060068058-00
ROW
Row
1
PIN
No. of Contacts
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
PLATINGMATERIAL
Plating
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PEG
Peg
N:W/O Peg
TYPE
Type
A Type
B Type
PACKAGING
Packaging
T:Tube W/O Cap
C:Tube With Cap
H:T/R W/O Cap
R:T/R With Cap
PLASTICMATERIAL
Plastic Material
U:RoHS
A
DIM.A
mm
B
DIM.B
mm
L
mm
TEXT
text
1
PITCH
pitch
2.00 mm
SQPIN
SQ PIN
0.50 mm
PLASTICWIDTH
Plastic Width
2.00 mm
PLASTICHEIGHT
Plastic Height
1.50 mm
Preview - Generation
Preview
3D
2D

Embedded user actions