??
CAD model selection
5PH2DRA20-205G0NNXU-039100030-00
HELP_VARIABLE
CNSORDERNO
Part No.
5PH2DRA20-205G0NNXU-039100030-00
ROW
Row
2
PIN
No. of Contacts
PLATINGMATERIAL
Plating
PEG
Peg
TYPE
Type
PACKAGING
Packaging
PLASTICMATERIAL
Plastic Material
A
DIM.A
mm
Enter value for A
DIM.A
mm
cm
inch
ft
B
DIM.B
mm
Enter value for B
DIM.B
mm
cm
inch
ft
L
DIM.L
mm
Enter value for L
DIM.L
mm
cm
inch
ft
C
DIM.C
3.0 mm
PITCH
pitch
2.00 mm
SQPIN
SQ PIN
0.50 mm
PLASTICWIDTH
Plastic Width
4.00 mm
PLASTICHEIGHT
Plastic Height
2.00 mm
Preview - Generation
Preview
3D
2D

Embedded user actions