??
CAD model selection
5PH2MSA20-105G0NAXU-015040026-00
HELP_VARIABLE
CNSORDERNO
Part No.
5PH2MSA20-105G0NAXU-015040026-00
ROW
Row
1
PIN
No. of Contacts
PLATINGMATERIAL
Plating
PEG
Peg
TYPE
Type
PACKAGING
Packaging
PLASTICMATERIAL
Plastic Material
A
DIM.A
mm
Enter value for A
DIM.A
mm
cm
inch
ft
B
DIM.B
mm
Enter value for B
DIM.B
mm
cm
inch
ft
C
DIM.C
mm
Enter value for C
DIM.C
mm
cm
inch
ft
H
DIM.H
4.5 mm
W
DIM.W
5.1 mm
CAPL
DIM.L
5.0 mm
TEXT
text
1
PITCH
pitch
2.00 mm
SQPIN
SQ PIN
0.50 mm
PLASTICWIDTH
Plastic Width
2.00 mm
PLASTICHEIGHT
Plastic Height
2.00 mm
Preview - Generation
Preview
3D
2D

Embedded user actions