CAD model selection
5PH4DDA17-205G0NNXU-039058028-00 5.8
CNSORDERNO
Part No.
5PH4DDA17-205G0NNXU-039058028-00
ROW
Row
2
PIN
No. of Contacts
PLATINGMATERIAL
Plating
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
GF:Au 15u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PEG
Peg
N:W/O Peg
TYPE
Type
N:Non Type
PACKAGING
Packaging
X:Box
B:Bag
T:Tube W/O Cap
PLASTICMATERIAL
Plastic Material
U:RoHS
A
DIM.A
mm
B
DIM.B
mm
L
DIM.L
mm
TEXT
text
1
PITCH
pitch
1.27 mm
SQPIN
SQ PIN
0.46 mm
PLASTICWIDTH
Plastic Width
5.00 mm
PLASTICHEIGHT
Plastic Height
1.70 mm
Preview - Generation
Preview
3D
2D

Embedded user actions