CAD model selection
5PH8MSA25-105G0NAXU-110100043-00
CNSORDERNO
Part No.
5PH8MSA25-105G0NAXU-110100043-00
ROW
Row
1
PIN
No. of Contacts
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
PLATINGMATERIAL
Plating
G0:Gold Flash
GA:Au 5u"
GB:Au 10u"
GC:Au 20u"
GD:Au 30u"
S0:Selective Au
SA:Selective Au 5u"
SB:Selective Au 10u"
SC:Selective Au 20u"
SD:Selective Au 30u"
T0:Tin Plated
TE:Tin 200u"
PEG
Peg
N:W/O Peg
TYPE
Type
A:A Type
B:B Type
PACKAGING
Packaging
X:Box
T:Tube W/O CAP
C:Tube, With CAP
H :Tape & Reel, W/O CAP
R:Tape & Reel,With CAP
PLASTICMATERIAL
Plastic Material
U:RoHS
A
DIM.A
mm
B
DIM.B
mm
C
DIM.c
mm
TEXT
text
1
PITCH
pitch
5.08 mm
SQPIN
SQ PIN
1.14 mm
PLASTICWIDTH
Plastic Width
6.25 mm
PLASTICHEIGHT
Plastic Height
2.50 mm
Preview - Generation

Embedded user actions