??
CAD model selection
5PH9DMA32-105G0NAXU-060080100-00
HELP_VARIABLE
CNSORDERNO
Part No.
5PH9DMA32-105G0NAXU-060080100-00
ROW
Row
1
PIN
No. of Contacts
PLATINGMATERIAL
Plating
PEG
Peg
TYPE
Type
PACKAGING
Packaging
PLASTICMATERIAL
Plastic Material
A
DIM.A
mm
Enter value for A
DIM.A
mm
cm
inch
ft
B
DIM.B
mm
Enter value for B
DIM.B
mm
cm
inch
ft
L
DIM.L
mm
Enter value for L
DIM.L
mm
cm
inch
ft
TEXT
text
1
PITCH
pitch
3.96 mm
SQPIN
SQ PIN
1.14 mm
PLASTICWIDTH
Plastic Width
6.30 mm
PLASTICHEIGHT
Plastic Height
3.20 mm
Preview - Generation
Preview
3D
2D

Embedded user actions